REF_800V_LS_HSC_2WIRE
coming soon
coming soon
RoHS Compliant

REF_800V_LS_HSC_2WIRE

Reference board featuring the XDP701-2 hot-swap controller and CoolSiC™ JFET technology.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_800V_LS_HSC_2WIRE
REF_800V_LS_HSC_2WIRE


Product details

  • Input Voltage range
    160 V to 880 V
  • Power max
    2200 W

OPN
REF800VLSHSC2WIRETOBO1
Product Status coming soon
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status coming soon
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
REF_800V_LS_HSC_2WIRE is a comprehensive hot-swap controller solution designed to support the growing demands of next generation ±400/800V power architectures in AI server applications. It features the XDP701-2 hot-swap controller and CoolSiC™ JFET technology.

Features

  • Wide operating supply voltage range of 200 to 800 VDC
  • Up to 22 kW of output power delivery
  • Pre-charge up to 300 µF of input bulk capacitance in less than 2 seconds
  • Closed-loop SOA control of JFET

Benefits

  • Real-time telemetry via PMBus v1.3
  • Wide range of programmable protection features
  • Boost mode for enhanced modes of pre-charging
  • Avalanche rugged and high in-ductive clamping capability
Documents

Design resources

Developer community