- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
REF_6KW_XDP712
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
ConfigurationXDP712-001
-
Dimensions100mm x 110mm
-
FamilyXDP™ Protection ICs
-
Input TypeDC
-
InterfacesPMBus®
-
MountingStand Offs
-
Output Current range0 A to 150 A
-
Output Voltage range40 V to 60 V
-
Pout range0 W to 6000 W
-
QualificationIndustrial
-
Sub ApplicationData Processing
-
Supply Voltage range8 V to 100 V
-
Target ApplicationData center power solutions, Server power path protection
|
OPN
|
REF6KWXDP712TOBO1 |
|---|---|
| Product Status | coming soon |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | coming soon |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Features XDP712-001 hot-swap controller
- Input voltage range of 40 V - 60 V
- Target power of 6 kW
- Inrush current control & SOA protection
- Comprehensive fault protection
- System monitoring & telemetry via PMBus®
Benefits
- Easy to modify for different power needs
- Allows for full hot-swap validation
- Easy to design into the system
- TOLL and mTOLL FET footprints
- Expandable to 8kW
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.