REF_6KW_800V_50V_HB
coming soon
coming soon
RoHS Compliant

REF_6KW_800V_50V_HB

6 kW 800 V-50 V Compact GaN -Based HV IBC module for AI data center.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_6KW_800V_50V_HB
REF_6KW_800V_50V_HB


Product details

  • Board Type
    REF
  • Configuration
    IGLC65R020D2, IGD01xK10S2, 2EDR7259X, 2EDL5014AA-U2D, XDPP1188 - 200C
  • Dimensions
    64x61x11 mm
  • Efficiency
    98,5%
  • Family
    CoolGaN™
  • Frequency
    8000 kHz
  • Go-wider-Board
    no
  • Input current max
    7.5 A
  • Input Type
    DC
  • Input Voltage
    800 V
  • Output Current range
    0 A to 120 A
  • Output Voltage max
    50 V
  • Pout max
    6 kW
  • Qualification
    Consumer
  • Target Application
    AI data center, server
  • Topology
    Half-bridge LLC

OPN
REF6KW800V50VHBTOBO1
Product Status coming soon
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status coming soon
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Designed for high-density AI systems, this high-voltage IBC module delivers 6 kW in a compact half-brick form factor. Its stacked LLC architecture with ±400 V dual-bus input and a 50 V output achieves >2,000 W/in³ power density and up to 98.5% peak efficiency. 90° interleaved control reduces ripple and passive components, while 650 V GaN technology enables high-frequency 800 kHz operation.

Features

  • Full-GaN implementation
  • 98.5% peak efficiency
  • > 2000 W/in³ power density
  • 6 kW in compact half brick footprint
  • High conversion ratio (16:1)
  • ±400 V dual-bus or 800 V bus architecture
  • 800 kHz switching frequency
  • PMBus 1.3 compliant
  • Advanced stacked LLC topology
  • Fully digital control (ARM® Cortex® M0)
  • Custom magnetic design

Benefits

  • Industry-leading power density
  • High power conversion efficiency
  • Optimized thermal performance
  • Lower current ripple
  • Reduced power delivery footprint
  • Reduced passive component requirements
  • Scalable HVDC distribution solution
  • Best-in-class reliability
Documents

Design resources

Developer community