REF_6KW_800V_12V_IBC
on request
RoHS Compliant

REF_6KW_800V_12V_IBC

6 kW HV unregulated 800 to 12 V IBC for scalable AI power delivery.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_6KW_800V_12V_IBC
REF_6KW_800V_12V_IBC


Product details

  • Board Type
    REF
  • Configuration
    2EDN7534G, 2EDR7259X, 2EP130R, BAT 54-04 H6327, IGLT65R025D2, ISCH69N04LM7SC, KIT_PSC3M5_CC1
  • Dimensions
    130x40x8 mm
  • Efficiency
    98.2%
  • Family
    CoolGaN™
  • Frequency
    780 kHz
  • Go-wider-Board
    no
  • Input current max
    8.5 A
  • Input Type
    DC
  • Input Voltage
    800 V
  • Output Current max
    500 A
  • Output Voltage range
    11.87 V to 12.5 V
  • Qualification
    Consumer
  • Supply Voltage max
    800 V
  • Target Application
    AI data center, server
  • Topology
    Half-bridge LLC

OPN
REF6KW800V12VIBCTOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Power next-generation AI servers with Infineon’s compact 6 kW high-voltage IBC reference design. Its stacked LLC architecture converts an 800 V or ±400 V bus directly to 12 V, using 650 V CoolGaN™ power transistors on the primary and 40 V OptiMOS™ 7 MOSFETs on the secondary side. With up to 98.2% peak efficiency and 10.8 kW peak loads, it meets the dynamic power demands of AI processors.

Features

  • Direct 800 V / ±400 V-to-12 V conversion
  • 6 kW thermal design power
  • > 2kw/in3 power density
  • 98.2% peak efficiency
  • 130×40×8 mm form factor
  • Up to 500 A output current
  • 780 kHz fixed switching frequency
  • 10.8 kW for 400 µs / 9 kW for 50 ms
  • Stacked dual half-bridge LLC topology
  • Liquid-cooled thermal design
  • Galvanic isolated power conversion

Benefits

  • Direct high-voltage power delivery
  • High-efficiency power conversion
  • Scalable power via parallel operation
  • High power density, ideal for AI systems
  • CoolGaN™ and OptiMOS™ 7-based design
  • Compact, liquid-cooled form factor

Applications

Documents

Design resources

Developer community