REF_65W_HFZVS_LP_PAG2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyUSB PD Controller
-
Frequency range20 kHz to 200 kHz
-
Go-wider-BoardYes
-
Input TypeAC
-
InterfacesType-C *1
-
Output Current range0 A to 3.25 A
-
Output Voltage range5 V to 21 V
-
Pout range0 W to 65 W
-
QualificationConsumer
-
Supply Voltage range90 V to 256 V
-
Target ApplicationPower Supplies
-
TopologyFlyback
| Recommended | ||
|
OPN
|
REF65WHFZVSLPPAG2TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Diffusion (CoD) |
IN
|
Features
- Best-in-class tiny load efficiency
- Supports laptop peak load
- High power density (uncased 26 W/in³)
- 65 W output wattage
- Supports PD 3.2
- Operates on BC1.2, Apple charging, QC5.0
- High frequency operation
- 100 - 240 V input voltage
- 5 - 20 V output voltage
- Integrated X-cap discharge feature
- Firmware upgrade over CC
Benefits
- Highly integrated system solution
- Compliance with DoE VI and CoC Tier2
- IEC62368 x-capacitor discharge
- Low standby power consumption < 30 mW
- Support firmware upgrade over USB-C
- Meets EuP Lot6 5 V and 20 V tiny load
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.