REF_65W_HD_FRONT_EXT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Input TypeDC
-
Input Voltage range6 V to 18 V
-
Input Voltage12 V
-
Output Current max25 A
-
Output Voltage TypeDC
-
Output Voltage5 V
-
Power max65 W
| Recommended | |
|
OPN
|
REF65WHDFRONTEXTTOBO1 |
| Product Status | active and preferred |
| Infineon Package | LG-MADK-1 |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Two 5V out vol. with 25A capability
- GMSL output to control the light source
- Example software included
- Comprehensive documentation included
Benefits
- Quick evaluation
- Efficient development
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.