REF_60W1_ZVS_186EM
Product details
-
Board NameREF_60W1_ZVS_186EM
-
Board TypeReference Board
-
ConfigurationICE186EM
-
FamilyCoolSET™
-
Input TypeAC
-
Output Current max5 A
-
Pout max60 W
-
QualificationConsumer
-
Supply Voltage range90 V to 264 V
-
Target ApplicationHome Appliances, AC DC power supplies for servers
-
TopologyFlyback
| Recommended | ||||
|
OPN
|
REF60W1ZVS186EMTOBO3 | REF60W1ZVS186EMTOBO2 | ||
| Product Status | active and preferred | discontinued | ||
| Infineon Package | N/A | N/A | ||
| Package Name | N/A | N/A | ||
| Packing Size | 1 | 1 | ||
| Packing Type | CONTAINER | CONTAINER | ||
| Moisture Level | NA | NA | ||
| Moisture Packing | NON DRY | NON DRY | ||
| Lead-free | No | No | ||
| Halogen Free | No | No | ||
| RoHS Compliant | No | No | ||
|
Infineon stock last updated:
|
ea.
in stock
|
|||
|
|
||||
|
|
|
|||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Product Status | discontinued |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Universal input 90~264 VAC
- Output 1: 12 V/5 A
- Output 2: 15 V/0.15 A
- > 93% full-load efficiency at 230 VAC
- Secondary ENS control LDO at primary side
Benefits
- Multi-output support for IPM gate driver
- Multi-output support for relay and MCU
- Multi-output support for biasing needs
- High efficiency design with SR
- Low standby power consumption
- Ability to turn off LDO at primary side
- High reliability and robust operation
List of Components:
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.