REF_5QSBG_33W1
on request

REF_5QSBG_33W1

33W USB-PD Type-C charger with PPS support using ICE5QSBG

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_5QSBG_33W1
REF_5QSBG_33W1


Product details

  • Applications
    USB PD Charger/Adapter
  • CCM operation
    No
  • Device
    ICE5QSBG
  • Family
    MOSFET, Power Controller (PWM, PFC)
  • Full Power
    33
  • Gen
    5
  • IC Temp (@25°C 85Vac)
    83.6
  • Inductance
    400uH
  • Input Type
    AC
  • Input Voltage range
    wide
  • Input Voltage range
    90 V to 265 V
  • Iout (1)
    12V/2.25A, 11V/3A, 9V/3A, 5V/3A
  • Isolated
    Yes
  • Mode
    QR
  • Number of Outputs
    1
  • Output Current range
    0 A to 3 A
  • Output Voltage range
    3.3 V to 12 V
  • Package
    DSO-8
  • Pout max
    33 W
  • PowerESIM
    No
  • Product Name
    REF_5QSBG_33W1
  • Qualification
    Standard
  • Remark
    high efficiency
  • Stand-by max (@ max Vin (typ.300V))
    60 with x cap discharge
  • Stand-by max (@ Vin 115V)
    35 with x cap discharge
  • Stand-by max (@ Vin 230V)
    56 with x cap discharge
  • Sub Application
    Charger, Offline SMPS
  • Supply Voltage range
    90 V to 264 V
  • Target Application
    Consumer, Power Supplies, SMPS, Charger
  • Topology
    Isolated, Flyback
  • transformer footprint
    RM8
  • Type
    IC only
  • Vout (1)
    12V/2.25A, 11V/3A, 9V/3A, 5V/3A

OPN
REF5QSBG33W1TOBO1
Product Status on request
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The REF_5QSBG_33W1 is a 33W USB-PD Type-C charger reference design showcasing high performance within regulatory limits and a small form factor. It supports a universal input voltage range of 90264VAC, offering 5V/3A, 9V/3A, 12V/2.25A, and 3.311V/3A (PPS) outputs. With a peak efficiency of 90% and low standby input power of <60mW, it delivers efficient and versatile charging capabilities.

Features

  • Universal input voltage range 90~264VAC
  • Up to 33W continuous power
  • Fixed output: 5V/3A, 9V/3A, 12V/2.25A
  • PPS output: 3.3~5.9V/3A, 3.3~11V/3A
  • Demonstrates EU CoC Tier 2 and DoE Energy Star Level VI average efficiency and no-load input power requirement

Benefits

  • Ease-of-customization thanks to the compact form-factor design
  • High efficiency and low standby power to meet international regulatory requirements

Applications

Documents

Design resources

Developer community