REF_5QR1680BG-1_27W1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board, Reference Board
-
ConfigurationICE5QR1680BG-1
-
DescriptionThis reference board features the new ICE5QR1680BG-1 PWM quasi resonant flyback CoolSET™ with 800V integrated MOSFET in DSO-12 package. The board is designed to operate under a wide range input and developed to target offline SMPS applications.
-
FamilyCoolSET™
-
Input TypeAC
-
Output Current max0.2 A, 2.17 A
-
Pout max27 W
-
QualificationConsumer
-
Target Application- Home Appliances - AC DC power supplies for servers
-
TopologyFlyback
| Recommended | ||
|
OPN
|
REF5QR1680BG127W1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Universal input: 85 ~300 VAC, 50/60 Hz
- Output 1: 12 V
- Output current 1: 2.17 A
- Output 2: 5 V
- Output current 2: 0.2 A
Benefits
- Robust operation
- Digital frequency reduction
- Programmable burst mode
- Integrated 800 V MOSFET
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.