REF_5GSAG_18W1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Applicationsuniversal
-
Board TypeReference Board
-
CCM operationNo
-
DeviceICE5GSAG
-
FamilyPower Controller (PWM, PFC), MOSFET
-
Frequency125 kHz
-
Full Power18
-
Gen5
-
IC Temp (@25°C 85Vac)71.6
-
Inductance700uH
-
Input TypeAC
-
Input Voltage rangewide
-
Input Voltage range90 V to 265 V
-
Iout (1)1.5
-
IsolatedYes
-
Modeff
-
Number of Outputs1
-
Output Current1.5 A
-
Output Voltage12 V
-
PackageDSO-8
-
Pout max18 W
-
PowerESIMYes
-
Product NameREF_5GSAG_18W1
-
QualificationStandard
-
Remark700V Sot223 MOSFET
-
Stand-by max (@ Vin 115V)33
-
Stand-by max (@ Vin 230V)37
-
Stand-by max (@ max Vin (typ.300V))40
-
Sub ApplicationOffline SMPS
-
Target ApplicationPower Supplies, Consumer, SMPS
-
TopologyFlyback
-
transformer footprintE20
-
TypeIC only
-
Vout (1)12
|
OPN
|
REF5GSAG18W1TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Up to 18 W continuous powerUniversal input voltage range 90~264 VAC
- Output: 12 V/1.5 A
- Demonstrate EU CoC Tier 2 and DoE Energy Star Level VI average efficiency and no-load input power requirement
- Line input over voltage (optional), output over-voltage, short circuit and overload protection
- Universal input voltage range 90~264 VAC
Benefits
- Ease-of-customization with form factor design
- Comprehensive protection
- Small footprint with cost efficient high voltage MOSFET housed in SOT-223 SMD package
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.