Board TypeReference Board
-
FamilyCoolSET™
-
Frequency range47 kHz to 63 kHz
-
Input TypeAC
-
Output Current max0.5 A
-
Output Voltage range0.5 V to 12 V
-
QualificationConsumer
-
Sub ApplicationPower Supplies
-
Supply Voltage range85 V to 264 V
-
Target ApplicationMajor home appliances and small home appliance
-
TopologyFlyback
| Recommended | ||
|
OPN
|
REF5GR4780AG6W1TOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Universal input 85~265 VAC
- Isolated 12 V/0.5 A output
- >82% full load efficiency at 115/230 VAC
Benefits
- Low cost solution aux for Appliances
- Fixed-frequency reduction technique
- Active Burst Mode
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.