REF_5GR2280AG_22W1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsRefrigerator, Air-conditioner
-
Board TypeReference Board
-
CCM operationNo
-
DeviceICE5GR2280AG
-
FamilyCoolSET™
-
Frequency125 kHz
-
Full Power22
-
Gen5
-
IC Temp (@25°C 85Vac)86.9
-
Inductance274uH
-
Input TypeAC
-
Input Voltage rangewide
-
Input Voltage range85 V to 264 V
-
Iout (1)1
-
Iout (2)0.2
-
Iout (3)0.35
-
Isolatedone not isolated, two isolated
-
Modeff
-
Number of Outputs3
-
Output Current1 A, 0.35 A, 0.2 A
-
Output Voltage20 V, 15 V, 12 V
-
PackageDSO-12
-
Pout max22 W
-
PowerESIMNo
-
Product NameREF_5GR2280AG_22W1
-
QualificationIndustrial
-
Stand-by max (@ Vin 115V)90 with xcap discharge
-
Stand-by max (@ Vin 230V)107 with xcap discharge
-
Stand-by max (@ max Vin (typ.300V))119 with xcap discharge
-
Sub ApplicationOffline SMPS
-
Target ApplicationIndustrial, SMPS, Power Supplies, Home Appliances, Aircon
-
TopologyFlyback
-
transformer footprintE20
-
Typeintegrated
-
Vout (2)15
-
Vout (3)20
-
Vout (1)12
|
OPN
|
REF5GR2280AG22W1TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Up to 22W continuous power
- Wide input range 90~264VAC
- Output #1: 15V/0.2A (non-isolated)
- Output #2: 12V/1A (isolated)
- Output #3: 20V/0.35A (isolated)
- Line input overvoltage, brown-in, output overvoltage, short-circuit and overload protection
Benefits
- High efficiency with frequency reduction from mid to light load condition
- Integrated 800V CoolMOS™ SJ MOSFET for enhanced robustness
- Comprehensive protection
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.