REF_5BR4780BZ_15W1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyCoolSET™
-
Frequency65 kHz
-
Input TypeAC
-
Input Voltage range85 V to 264 V
-
Input Voltage230 V
-
Iout range0.005 A to 0.15 A
-
Iout0.1 A
-
Output Current0.8 A, 0.15 A, 0.3 A
-
Output Voltage range14.85 V to 15.75 V
-
Output Voltage15 V
-
Pout max15 W
-
Product NameREF_5BR4780BZ_15W1
-
QualificationIndustrial
-
Sub ApplicationOffline SMPS
-
Target ApplicationPower Supplies, Consumer, Industrial, Home Appliances, SMPS
-
TopologyFlyback
-
Typeintegrated
|
OPN
|
REF5BR4780BZ15W1TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Universal input 85~264 VAC
- Output #1: 15 V / 150 mA
- Output #2: 12 V / 800 mA
- Output #3: 5 / 300 mA
- > 75% full-load efficiency @ 230 VAC
Benefits
- Multi-output support for IPM gate driver, relay, MCU and miscellaneous biasing needs
- Ease of design and BOM reduction thanks to an integrated error amplifier
- Robust operation with an integrated 800 V MOSFET
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.