REF_5BR3995BZ_16W1
Active and preferred

REF_5BR3995BZ_16W1

16W non-isolated flyback auxiliary power supply for outdoor residential aircon
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_5BR3995BZ_16W1
REF_5BR3995BZ_16W1
ea.


Product details

  • Board Type
    Reference Board
  • Family
    CoolSET™
  • Frequency
    65 kHz
  • Go-wider-Board
    No
  • Input Type
    AC
  • Input Voltage range
    85 V to 264 V
  • Input Voltage
    230 V
  • Iout range
    0.005 A to 0.15 A
  • Iout
    0.1 A
  • Output Current
    0.3 A, 0.9 A, 0.15 A
  • Output Voltage
    15 V, 12 V, 5 V
  • Pout max
    16 W
  • Product Name
    REF_5BR3995BZ_16W1
  • Qualification
    Industrial
  • Sub Application
    Offline SMPS
  • Target Application
    Power Supplies, Consumer, SMPS, Metering, Industrial, Home Appliances
  • Topology
    Flyback
  • Type
    DC

OPN
REF5BR3995BZ16W1TOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The REF_5BR3995BZ_16W1 is an auxiliary power supply reference design based on Infineon’s 5th generation fixed frequency CoolSET™ family (ICE5BR3995BZ) in a flyback topology. It supports an input range up to 264 VAC with 15V/150mA, 12V/900mA, and 5V/300mA non-isolated outputs. The integrated 950V MOSFET enables deployment to unstable grid environments, increasing system robustness.

Features

  • Universal input 85~264 VAC
  • Output #1: 15 V / 150 mA
  • Output #2: 12 V / 900 mA
  • Output #3: 5 V / 300 mA
  • > 75% full load efficiency @ 230 VAC

Benefits

  • Multi-output support for IPM gate driver, relay, MCU and miscellaneous biasing needs
  • Ease of design and BOM reduction with an integrated error amplifier
  • Robust operation with an integrated 950 V MOSFET

Applications

Documents

Design resources

Developer community