REF_5AR4770AG_3W1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsIoT
-
Board TypeReference Board
-
CCM operationNo
-
DeviceICE5AR4770AG
-
FamilyCoolSET™
-
Frequency100 kHz
-
Full Power3
-
Gen5
-
IC Temp (@25°C 85Vac)39.3
-
Inductance1960uH
-
Input TypeAC
-
Input Voltage rangewide
-
Input Voltage range85 V to 264 V
-
Iout (1)0.6
-
IsolatedYes
-
ModeFF
-
Number of Outputs1
-
Output Current0.6 A
-
Output Voltage5 V
-
PackageDSO-12
-
Pout max3 W
-
PowerESIMYes
-
Product NameREF_5AR4770AG_3W1
-
QualificationIndustrial
-
Remarklow standby
-
Stand-by max (@ Vin 115V)20
-
Stand-by max (@ Vin 230V)29
-
Stand-by max (@ max Vin (typ.300V))32
-
Sub ApplicationOffline SMPS
-
Target ApplicationSMPS, IoT, Industrial, Power Supplies
-
TopologyFlyback
-
transformer footprintsmd E13
-
Typeintegrated
-
Vout (1)5
|
OPN
|
REF5AR4770AG3W1TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Up to 3W continuous power
- Universal input voltage range: 85~264VAC
- Output: 5V/0.6A
- No load standby power consumption: <35mW
- Full load efficiency: >80 percent
- Line input over voltage, brown in, output over-voltage, short circuit and overload protection
Benefits
- Ease-of-customization with small form factor design
- Comprehensive protection
- Highly efficient with low standby suitable for “always on” application
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.