REF_5AR4770AG_15W1
on request

REF_5AR4770AG_15W1

15 W auxiliary power supply for invertized air-conditioner using 5th generation fixed frequency CoolSET™ integrated power stage

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_5AR4770AG_15W1
REF_5AR4770AG_15W1


Product details

  • Applications
    Air-conditioner
  • Board Type
    Reference Board
  • CCM operation
    No
  • Device
    ICE5AR4770AG
  • Family
    CoolSET™
  • Frequency
    100 kHz
  • Full Power
    15
  • Gen
    5
  • IC Temp (@25°C 85Vac)
    74.4
  • Inductance
    550uH
  • Input Type
    AC
  • Input Voltage range
    wide
  • Input Voltage range
    85 V to 264 V
  • Iout (1)
    1
  • Iout (2)
    0.15
  • Isolated
    one isolated, one not
  • Mode
    ff
  • Number of Outputs
    3
  • Output Current
    1 A, 0.15 A
  • Output Voltage
    15 V, 12 V
  • Package
    DSO-12
  • Pout max
    15 W
  • PowerESIM
    No
  • Product Name
    REF_5AR4770AG_15W1
  • Qualification
    Industrial
  • Remark
    with primary LDO
  • Stand-by max (@ Vin 115V)
    67 with xcap discharge
  • Stand-by max (@ Vin 230V)
    85 with xcap discharge
  • Stand-by max (@ max Vin (typ.300V))
    94 with xcap discharge
  • Sub Application
    Offline SMPS
  • Target Application
    Home Appliances, Aircon, SMPS, Power Supplies, Industrial
  • Topology
    Flyback
  • transformer footprint
    E20
  • Type
    integrated
  • Vout (1)
    12
  • Vout (2)
    15

OPN
REF5AR4770AG15W1TOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This is a 15W open frame offline switching power supply reference design. This reference board is targeted for residential indoor inverterized air-conditioning applications with multiple regulated output. It features the 5th generation fixed frequency CoolSET™ (ICE5AR4770AG) with integrated 700V superjunction MOSFET in DSO-12 package.

Features

  • Up to 15W continuous power
  • Wide input range 85~264VAC
  • Output #1: 12V/1A (isolated)
  • Output #2: 15V/0.15A (non-isolated)
  • Line input over voltage, brown in, output over-voltage, short circuit and overload protection

Benefits

  • High efficiency with frequency reduction from mid to light load condition
  • Comprehensive protection

Applications

Documents

Design resources

Developer community