REF_5AR4770AG-1_15W1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
ConfigurationICE5AR4770AG-1
-
FamilyCoolSET™
-
Frequency range43 kHz to 100 kHz
-
Input TypeAC
-
Output Current max1 A
-
Output Voltage12 V, 12 V
-
Output Voltage range5 V to 15 V
-
Pout max15 W
-
QualificationConsumer
-
Supply Voltage range85 V to 264 V
-
TopologyFlyback
| Recommended | ||
|
OPN
|
REF5AR4770AG115W1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Universal Input: 85 ~264 VAC, 50/60 Hz
- Output 1: 12 V (isolated)
- Output Current 1: 1 A
- Output 2: 5 V (isolated)
- Output Current 2: 0.1 A
- Output 3: 15 V (non-isolated)
- Output Current 3: 0.1 A
Benefits
- Robust operation
- Digital frequency reduction
- Programmable burst mode
- Integrated 700 V MOSFET
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.