REF_500W_HSC_6V
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
REF500WHSC6VTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- ZVS operation for all MOSFETs
- Capable of 550 W continous power
- Achieves peak efficiency of 98.7%
Benefits
- Robust against component tolerance
- Dual-phase reduces input current ripple
- Highly efficient 48 V IBC solution
- Scalable for higher power levels
- 2 phase synchronized reduces output capacitance
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.