REF_48V_12KW_BBU_PPC_SI
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
Configuration2EDB7259KQ1, TLT9251VLE, TLS208D1EJ V33, TLS205B0EJ V50, TLE4973-AE35D5-S0001, PSC3M5FDS2AFQ1, ISCH42N04LM7, ISC031N08NM6, BAT 54-04W H6327, BAT 165 E6327, E6327, BAS 3010S-02LRH, BAS 3005A-02V H6327, 2EP130R, ISC014N08NM6, 2EDL8124G
-
Efficiency99%
-
Go-wider-BoardNo
-
Input TypeDC
-
Input Voltage48 V
-
Output Current250 A
-
Power max12000 W
-
Target ApplicationData centers, AI data centers
-
TopologyNon-isolated DC-DC converter, High side bi-directional protection switch, Full-bridge, Buck-boost, DC/DC
| Recommended | |
|
OPN
|
REF48V12KWBBUPPCSITOBO1 |
| Product Status | active and preferred |
| Infineon Package | LG-MADK-1 |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Partial power conversion (PPC) topology
- Peak efficiency >99%
- High power density of PB > 1.3kW/in³
- Modular and scalable design
- Fast transient response
- Bi-directional - charge/discharge
- Charging operations - CC/CV mode
- Interleaved 4 phase operation
Benefits
- Modular snd scalable architecture
- Data center–ready design
- High efficiency and high-power density
- Accelerates time-to-market
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.