REF_45W1_ZVS_184ZCM
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
REF45W1ZVS184ZCMTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Universal Input: 90 ~ 264 VAC, 50/60 Hz
- Output 1: 12 V
- Output Current 1: 3.75 A
- Output 2: 15 V (non isolated)
- Output Current 2: 0.15 A
- >92% full load efficiency at 230 V
- AC Zero-Crossing detection output signal
- X-Cap discharge
Benefits
- Additional non isolated 15 V output
- High-efficiency design with SR
- Robust operation
- 800 V MOSFET integration
- Simplified circuitry-low component count
- LDO output disable
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.