Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
REF-45W ADAPTER
END OF LIFE
discontinued

REF-45W ADAPTER

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-45W ADAPTER
REF-45W ADAPTER


Product details

  • Board Type
    Evaluation Board
  • Family
    MOSFET, Power Controller (PWM, PFC)
  • Frequency range
    35 kHz to 125 kHz
  • Input Type
    AC
  • Mounting
    SMD, THD
  • Output Current range
    0 A to 2.8 A
  • Output Voltage range
    19.7 V to 20.3 V
  • Pout range
    0 W to 50 W
  • Product Name
    Reference Board REF-45W ADAPTER
  • Qualification
    Consumer
  • Sub Application
    Adapter
  • Supply Voltage range
    90 V to 264 V
  • Target Application
    Power Supplies
  • Topology
    Flyback

OPN
REF45WADAPTERTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The 45W 20V adapter reference board demonstrates the operation of the Infineon ICE2QS03G Quasi-Resonant (QR) flyback controller and the 650V CoolMOS™ CE for low-cost, high power density applications. With high efficiency, low standby power, and various protection modes, it is suitable for customer production after final verification with minor changes.

Features

  • Topology: flyback
  • Input voltage: 90V AC – 264V AC
  • 90.6% efficiency @230V AC
  • 90.3% efficiency @115V AC
  • Low cost single layer design

Benefits

  • Low cost
  • High efficiency

Applications

Documents

Design resources

Developer community