REF_40VDC_1.5KW_SAW
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board NameREF_40VDC_1.5KW_SAW
-
Board TypeReference Board
-
Configuration1EDL8011, IQFH61N06NM5, IRS2011SPBF, ISC015N06NM5LF2, PSC3M5EDLGQ1
-
Description40 V, 1.5 kW reference board for outdoor power tool applications
-
FamilyMotor Driver
-
Frequency max20 kHz
-
Input TypeDC
-
Output Current max25 A
-
Pout max1.5 kW
-
QualificationConsumer
-
Sub ApplicationMotor Control & Drives
-
Supply Voltage max40 V
-
Target ApplicationMotor Control
-
Topology3-Phase Motor
|
OPN
|
REF40VDC15KWSAWTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Superior thermal resistance
- Floating point sensorless FOC control
- Supports alternative control schemes
- On board speed and direction controls
- On board braking control
- Supports motor control workbench tool
Benefits
- High efficiency (98% at full load)
- Optimized thermal management
- Full range of system protection
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.