REF_3K3W_HFHD_PSU
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Efficiency97.4%
-
FamilyCoolGaN™
-
Go-wider-BoardYes
-
Input TypeAC
-
Output Voltage TypeDC
-
Output Voltage range48 V to 51 V
-
Power max3300 W
| Recommended | ||
|
OPN
|
REF3K3WHFHDPSUTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- 97.4% efficiency @95 W/in³
- High frequency GaN LLC design (500 kHz)
- Fully integrated transformer structure
- 2-ph interleaved totem-pole SiC AC-DC
Benefits
- Infineon solution using GaN, SiC and Si
- Highest efficiency and power density
- Digital control for both converters
- Hold up time extension circuit
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.