REF-35W ADAPTER
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyDiode (Si, SiC), Power Controller (PWM, PFC), MOSFET
-
Input TypeAC, DC
-
MountingSMD
-
Output Current1.84 A
-
Output Voltage19 V
-
Pout35 W
-
Product NameReference Board REF-35W ADAPTER
-
QualificationConsumer
-
Supply Voltage range90 V to 264 V
-
Target ApplicationPower Supplies
-
TopologyFlyback
|
OPN
|
REF35WADAPTERTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Implemented 45W peak for 2msec (no V out dipping)
- AC ON/OFF Overshoot : 1% of nominal V out
- Efficiency > 87% @ Vin=100V @ Full Load with 0.11Ω cable
- Input Standby power <100mW @ no load
Benefits
- Short Brick adapter enable portability and storage
- Introduce DPAK into adapter design
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.