REF-1EDC20I12MHDPV2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyIGBT Discrete
-
Input TypeDC
-
Product NameREF-1EDC20I12MHDPV2
-
TopologyHalf Bridge
|
OPN
|
REF1EDC20I12MHDPV2TOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | BLISTER TRAY |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | BLISTER TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Vcc from -5 V to +20 V
- Vcc1 supply fixed at +5 V
- Gate connect. via SMA-BNC connector
- Current meas. via opt. coaxialshunt
- Optimized commutation loop
- External load inductor connection
- Optimized heatsink design
- For testing at various temperatures
Benefits
- Customer can use the drivecard layout as a reference for their own designs
- Possible to benchmark all TO-247 3-pin and 4-pin packages (independent from base material technology or manufacturer)
- A modular approach of the motherboard allows future extensions of the platform
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.