REF_18VDC_MTRC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board NameREF_18VDC_MTRC
-
Board TypeReference Board
-
ConfigurationISCH57N04NM7VSC, XMC1402-Q040X0032 AA, BAS3005A-02V, 6EDL7141
-
DescriptionREF_18VDC_MTRC motor-drive inverter reference board, designed to implement the OptiMOS™ 7 40 V motor-drive–optimized power MOSFET in a compact form factor and support up to 820 W peak power for high performance power tools and gardening tools.
-
FamilyMotor Driver
-
Frequency range10 kHz to 20 kHz
-
Go-wider-BoardNo
-
Input TypeDC
-
InterfacesInput connectionmotor phase connectionhall sensor connectionJ-link connectionexternal LED connection
-
MountingPCB mounting holes
-
Operating Voltage range14 V to 22 V
-
Operating Voltage min14 V
-
Operating Voltage22 V
-
Pout (for 10 sec) max820 W
-
Pout (for 10 min) max500 W
-
PWM Frequency range10 kHz to 29 kHz
-
QualificationConsumer
-
Supply Voltage range14 V to 22 V
-
Target ApplicationMotor Control & Drives
-
Topology3-Phase Motor
| Recommended | ||
|
OPN
|
REF18VDCMTRCTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | LG-MADK-1 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Supply voltage range: 14 V-22 V
- Rating power: 500 W for 10 minutes
- Peak power: 820 W for 10 seconds
- Switching frequency: 10 kHz-20 kHz
- GUI operation
Benefits
- Super low RDS(on) MOSFETs
- Robustic firmware
- Easy-to-use GUI
- Wide input voltage range
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.