REF-15W_IR_OPTI3
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyMOSFET, Power Controller (PWM, PFC)
-
Frequency min50000 Hz
-
Input TypeAC, DC
-
MountingSurface Mount (SMD)
-
Output Current min3 A
-
Output Voltage min5 V
-
Pout min15 W
-
Product NameICE2QS03G, IR1161
-
QualificationConsumer
-
Sub ApplicationPower Management, Adapter
-
Supply Voltage range85 V to 265 V
-
Target ApplicationPower Supplies
-
TopologyLLC
|
OPN
|
REF15WIROPTI3TOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Quasi-Resonant flyback with state-of-art CoolMOS – high efficiency and low EMI noise
- Active burst mode with high voltage startup cell very low standby power consumption
- Secondary side synchronize rectification controller with stat-of-art OptiMOS - further improve the efficiency
- Various modes of protections and rugged CoolMOS – high reliable system
Benefits
- very small form facor
- high efficiency
- best-in-class low standby power
- good EMI performance
- various modes of protections for a high reliable system
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.