Board TypeReference Board
-
FamilyMOSFET, Power Controller (PWM, PFC)
|
OPN
|
REF15WCE1K0ADAPTERTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Low power charger with an output of 15W at 5V out and 3.0A maximum output current
- Quasi-resonant Flyback topology
- Switching Frequency: 55-110kHz
Benefits
- Higher efficiency due to lower switching loss
- Topology enables higher switching frequency operation
- Small form factor
- Higher power density chargers
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.