REF_12KW_HFHD_PSU
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ambient Temperature range35 °C to 45 °C
-
Board TypeReference Board
-
ConfigurationIMT65R010M2H, IMBG65R007M2H, IPT60R016CM8, IMT65R033M2H, IGT65R025D2, ISC014N08NM6, 1EDB8275, 2EDB7259K, 1EDB9275, IGC016K10S2, XMC4402-F64K256 BA
-
FamilyCoolGaN™
-
Go-wider-BoardNo
-
Input TypeAC
-
QualificationConsumer
-
Target ApplicationML, Accelerator cards, Servers, AI, AI data center
-
TopologyFull-bridge LLC, Totempole PFC
|
OPN
|
REF12KWHFHDPSUTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 12 kW maximum output power
- 97.5% peak efficiency at 230 VAC
- 96.5% efficiency at 230 VAC
- 100% output load
- 40 x 65 x 640 mm including chassis
- 113 W/in3 power density
- 20 ms hold-up time @100% of output load
- Power grid shaping function
- Protection LLC primary & output currents
- AC input voltage brown-out protection
- UVP & OVP protections on output voltage
Benefits
- System solution using GaN, SiC and Si
- Highest efficiency and power density
- High power density planar transformer
- Re-rush current control
- Digital control for both converters
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.