REF_1100W_4TO1_ZSC_QB
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeVirtual Design
-
FamilyDC-DC Converter
-
Frequency600 kHz
-
Input TypeDC
-
InterfacesInput and output pins
-
MountingThrough hole input and output pins
-
Output Current range0 A to 90 A
-
Output Voltage range10 V to 15 V
-
Pout range0 W to 1100 W
-
QualificationIndustrial
-
Supply Voltage range40 V to 60 V
-
TopologyDC-DC converter
| Recommended | ||
|
OPN
|
REF1100W4TO1ZSCQBTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Non-isolated 4:1 converter
- Utilizes low voltage class FETs
- Utilizes parasitic inductance for ZVS
- E-fuse for soft start
- PMBus interface for telemetry
Benefits
- ZVS reduces switching losses
- Programmable deadtime reduces cond. losses
- >98% peak efficiency
- Scalability for high power levels
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.