Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
REF_10WTX_QI_4102
END OF LIFE
discontinued
RoHS Compliant

REF_10WTX_QI_4102

END OF LIFE
Reference design board - 15W Qi transmitter for charging smartphones featuring XMC6521SC-Q040X & WCDSC006

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_10WTX_QI_4102
REF_10WTX_QI_4102


Product details

  • Board Type
    Reference Board
  • Family
    OptiMOS™, P-Channel MOSFET, Small signal MOSFETs
  • Frequency range
    127.8 kHz to 127.8 kHz
  • Go-wider-Board
    Yes
  • Interfaces
    UART
  • Pout range
    0 W to 15 W
  • Product Name
    REF_10WTX_QI_4102
  • Qualification
    Consumer
  • Sub Application
    wireless charging
  • Supply Voltage range
    5 V to 12 V
  • Target Application
    Consumer
  • Topology
    Boost, Half Bridge

OPN
REF10WTXQI4102TOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The 15W wireless power transmitter evaluation module supports 9-12V input voltage and QC 3.0 adapters. It provides a certified platform for WPC v1.2.4 receivers and smartphones with fast charge capability, offering up to 15W power transfer, fixed frequency power transfer, and improved accuracy of foreign object detection (FOD). This cost-optimized architecture reduces development time for end applications.

Features

  • WPC Qi 1.2.4 certified product
  • 83% peak efficiency and accurate foreign object detection
  • Cost-optimized architecture with low bill of material count
  • Supports fast charging for Samsung and Apple phones

Benefits

  • Development effort reduction
  • Efficiency and accurate FOD
  • Reduced system costs
  • Fast charging capability

Applications

Documents

Design resources

Developer community