REF-10W ADAPTER
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAdapter
-
Board TypeReference Board
-
CCM operationNo
-
DeviceICE2QS03G
-
FamilyMOSFET, Power Controller (PWM, PFC)
-
Full Power10.5
-
Gen2
-
Inductance1600uH
-
Input Voltage rangewide
-
Input Voltage range90 V to 264 V
-
Iout (1)2,1
-
IsolatedYes
-
ModeQR
-
Number of Outputs1
-
PackageDSO-8
-
PowerESIMYes
-
Remarkvery compact design
-
Stand-by max (@ Vin 115V)29
-
Stand-by max (@ Vin 230V)31
-
Stand-by max (@ max Vin (typ.300V))34
-
transformer footprintE13
-
TypeIC only
-
Vout (1)5
|
OPN
|
REF10WADAPTERTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Plug size adapter design
- Input Standby Power <40mW
- Average efficiency of 80%
- Output Overshoot/Undershoot dynamic load response ±2%
Benefits
- Elimination of common mode choke and passed conducted emissions EN55022 (CISPR 22) class B with >6dB margin
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams