REF-10KW3LNPC2Q
Active and preferred
RoHS Compliant

REF-10KW3LNPC2Q

Compact and highly efficient NPC2 power conversion reference design for inverter stages with up to 10 kW

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-10KW3LNPC2Q
REF-10KW3LNPC2Q


Product details


OPN
REF10KW3LNPC2QTOBO1
Product Status active and preferred
Infineon Package -
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package -
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Innovative combination of latest CoolSiCTM MOSFETs and QDPAK SMD package with top side cooling.High switching frequency of 48 kHz allows significant reduction of size and cost per kW.A separate XMC7200 based control card with closed loop control software and GUI is also available.In a nutshell: REF-10KW3LNPC2Q is a design blueprint to speed up any residential 3-phase string, hybrid and battery inverter project.

Features

  • Low loss 3-level NPC2 topology
  • Isolated gate driver card
  • Built-in aux power supply card
  • Large heatsink for passive cooling
  • Fans for high power ratings
  • Optional control card

Benefits

  • High peak efficiency 99.2 %
  • High switching frequency of 48 kHz
  • Up to 40 % shrinkage of filter size
  • No fans needed up to 10 kW
  • Fast and uncomplicated testing
  • Blueprint for fast prototyping
Documents

Design resources

Videos

Developer community