REF-10KW3LNPC2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
Family1200 V TRENCHSTOP™ IGBT 7, Gate Driver, Current sensors
-
Input TypeDC
-
Operating Voltage range650 V to 850 V
-
Output Voltage range380 V to 400 V
-
Pout max1000 W
-
Supply Voltage range21.6 V to 26.4 V
-
Supply Voltage24 V
-
Target ApplicationSolar Energy Systems, Energy Storage
-
Topology3-level NPC2
| Recommended | ||
|
OPN
|
REF10KW3LNPC2TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Low loss 3-level NPC2 topology
- Modular design concept
- Isolated gate driver card
- Built-in aux power supply card
- Large heatsink for passive cooling
- Fans for high power ratings
- Optional control card
Benefits
- High peak efficiency 98.5 %
- High switching frequency of 24 kHz
- Small size and lower cost per kW
- No fans needed up to 10 kW
- Fast and uncomplicated testing
- Blueprint for shorter time2market
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.