REF_100W_2C_SSFB_PAG1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ConfigurationPAG1S, PAG1P, CCG7DC, IPA80R280P7XKSA1, BSC093N15NS5, IPZ40N04S53R1ATMA1, ESD245, ESD239
-
FamilyUSB PD Controller
-
Frequency range47 Hz to 63 Hz
-
Input TypeAC
-
Output Current range0 A to 5 A
-
Output Voltage range3.3 V to 21 V
-
Pout max100 W
-
QualificationConsumer
-
Sub ApplicationUSB-C Chargers
-
Target ApplicationPower Supplies
-
TopologyFlyback
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Dual USB-C PD 100 W Charger
- Single stage PFC
- Dynamic loadsharing
- Power density of 16.25 W/in³
- Integrated EZ-PD™ PAGx & EZ-PD™ CCG7DC
- 60 mm x 60 mm x 28 mm board dimension
- CE passing
Benefits
- USB-C single-stage PFC Charger
- Meets the DoE Level VI
- Low standby power consumption
- EN 55032 B standard compliant
- Support firmware updgrade
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.