REF_1.8KW_BUCK_12V_GAN
on request
RoHS Compliant

REF_1.8KW_BUCK_12V_GAN

Full GaN interleaved buck (ILVB) discrete regulated intermediate bus converter (IBC) virtual reference design

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_1.8KW_BUCK_12V_GAN
REF_1.8KW_BUCK_12V_GAN


Product details

  • Board Type
    REF
  • Configuration
    IGD01xK10S2, 2EDL901G3, XDPE1A2G7C-0020, IGD02xK10S2
  • Description
    1.8 kW Full-Gan MV Interleaved Buck IBC
  • Dimensions
    130 x 100 x 17.0mm
  • Family
    CoolGaN™
  • Frequency range
    195 kHz to 300 kHz
  • Go-wider-Board
    No
  • Halogen-free
    Yes
  • Input Type
    DC
  • Interfaces
    XDPP1100 USB dongle (USB007 revA)
  • Mounting
    Screws
  • Operating Voltage range
    9 V to 12 V
  • Output Current range
    0 A to 180 A
  • Pout range
    0 kW to 2.2 kW
  • Qualification
    Consumer
  • Supply Voltage range
    38 V to 62 V
  • Target Application
    AI data center, server
  • Topology
    Interleaved buck

OPN
REF18KWBUCK12VGANTOBO1
Product Status on request
Infineon Package LG-MADK-1
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status on request
Infineon Package LG-MADK-1
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Designed for high-TDP rails and demanding transients, this 48 V-to-12 V ILVB IBC reference design delivers 1.8 kW continuous power. Its regulated 4:1, transformer-less architecture simplifies implementation while providing 1.7x higher power density and ~40% lower $/kW versus standard regulated solutions. The XDP™ digital 16-phase controller supports seamless scaling from 1 phase at 300 W to 16 phases at 4.8 kW.

Features

  • Full GaN implementation
  • 1.8 kW TDP power delivery
  • 3x TDP for 400 µs
  • 97.7% peak efficiency w/ GaN @VIN = 48 V
  • Transformer-less design
  • High power density design
  • Regulated 4:1 conversion ratio
  • Si-GaN interoperability
  • Scalability to 16 phases up to 4.8 kw

Benefits

  • Reduced complexity
  • +1.7x power density vs industry standard
  • -40% less $/kW vs industry standard
  • +0,5% efficiency using GaN vs standard
  • Si-GaN interoperability
  • Complete solution for 48-12 V regulated

Applications

Documents

Design resources

Developer community