Board TypeEvaluation Board
-
FamilyHigh-side switches, PROFET™ +2 12V
-
Go-wider-BoardYes
-
Input TypeDC
-
QualificationAutomotive
-
Supply Voltage range-16 V to 35 V
-
Target ApplicationAutomotive
-
TopologyHigh-side switch
| Recommended | ||
|
OPN
|
PROFETONE4ALLMBV1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Operating V R 3.1-28V with 3.3.V and 5V
- Protection:current tripping, overvoltage
- Diagnosis: load current sense output
- Forced continuous conduction mode
- Miniaturization / Shrink of the PCB Area
Benefits
- 50% Lower Internal Operating Current
- Current sense accuracy ≤ 5% @ load
- Smaller package size for area savings
- Ultra-low leakage ≤ 0.5 μA @ 85°C
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.