PROF_BTF6070-2ERV EB
Active and preferred

PROF_BTF6070-2ERV EB

40V, N-Ch, 2.05mΩ max, Automotive MOSFET, SSO8(5x6), OptiMOS™ 7

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

PROF_BTF6070-2ERV EB
PROF_BTF6070-2ERV EB


Product details

  • Applications
    Body Control Modules, Fuse Box, 24V Applications, LED's, Valves, Relay Box
  • Board Type
    Evaluation Board
  • Family
    PROFET™ + 24V, High-side switches
  • Input Type
    DC
  • Output Voltage range
    8 V to 36 V
  • Product Name
    PROF_BTF6070-2ERV EB
  • Qualification
    Automotive
  • Supply Voltage range
    8 V to 36 V
  • Target Application
    Automotive, Lighting
  • Topology
    High-side switch

OPN
PROFBTF60702ERVEBTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
A portfolio of 16 products (RDS (on) max from 0.4 mΩ to 3.0 mΩ which enables the best product fit in the applications. All of this enables the Best-in-Class product FOM (RDS (on) x Qg) and performance on the market

Features

  • One/two channel devices can be evaluated
  • One board for the complete family
  • Modularity for fast changing of loads
  • Indication which switch is optimized
  • Only one power supply need for start up
  • All logic pins are switchable directly
  • Compatible with Exter Logic V Supplies

Benefits

  • High power efficiency
  • Increased design ruggedness for easy design
  • Optimized switching performance
  • Small footprint & efficient cooling
  • High quality product design for Automotive
  • High quality FE&BE production for Automotive

Applications

Documents

Design resources

Developer community