PRG_XDP710_BRD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
Input TypeDC
-
Output Voltage max22 V
-
QualificationIndustrial
-
Sub ApplicationCellular infrastructure
-
Supply Voltage max5 V
-
Target ApplicationTelecom, DC-DC power conversion for telecom infrastructure
|
OPN
|
PRGXDP710BRDTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Only USB connection required
- Sockets to easily swap devices
- Programming status LED indicators
Benefits
- Program up to 4 devices simultaneously
- Communication controller integrated
- High voltage warning LED
- Works with XDP Gang Programmer GUI
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.