OPTIGA TRUST M IOT KIT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsRefrigerator
-
FamilySecurity
-
Go-wider-BoardYes
-
Input TypeDC
-
QualificationConsumer, Industrial
-
Sub ApplicationSecured cloud communications, IP Protection, Device authentication, Secured SE/FW updates, Cloud authentication
-
Supply Voltage range3.6 V to 4.2 V
-
Target ApplicationSmart Building, Surveillance cameras, Smart Door Lock, Smart Lighting, Smart Home, Industrial Automation (PLC, Drives)
|
OPN
|
TRUSTMIOTSDKTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | Yes |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Pre-configured w/ 2 security use cases
- MQTT connectivity to AWS
- Secured zero-touch cloud provisioning
- ModusToolbox™ support
Benefits
- Secured cloud comm use case evaluation
- Secured cloud provisioning use case eval
- Supported through ModusToolbox™
- Quick IoT device prototypes development
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.