OPTIGA TRUST ADAPTER
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyOPTIGA™ Trust
-
InterfacesI2C, SPI, UART
-
Product NameOPTIGA™ Trust Adapter
-
Supply Voltage range3.3 V to 5 V
| Recommended | ||
|
OPN
|
OPTIGATRUSTADAPTERTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Arduino-compatible
- MikroBUS connector
- Shield2Go connector
- I2C, SPI & UART interface
- Supply voltage: 3.3 V and 5 V
Benefits
- Platform-independent evaluation
- Easy plug-in and plug-out
- Easy to evaluate
- Quick prototyping
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.