MY IOT ADAPTER
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilySecurity
-
Go-wider-BoardYes
-
Input TypeDC
-
QualificationIndustrial, Consumer
-
Sub ApplicationConsumer electronics, PKI networks, Medical devices, Device authentication, Industrial control and automation, Embedded systems networked over the IoT, Smart home
-
Supply Voltage range3.15 V to 5 V
-
Target ApplicationSmart Card and Security, Medical, Consumer, Automation, Industrial, Lighting
| Recommended | ||
|
OPN
|
MYIOTADAPTERTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Shield2Go connector
- Supporting I2C, SPI & UART interface
- Optional 3.3V / 5V level shifting
- Configurable through solder jumpers
- Three Shield2Go slots
Benefits
- Platform-independent evaluation
- Easy plug-in and plug-out
- Easy to evaluate
- Optional 3.3V / 5V level shifting
- Configurable through solder jumpers
- Three Shield2Go slots
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.