MOTEON_MOBILE_MTB
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
DescriptionThe compact way of testing motors and electronics.
-
Supply Voltage range100 V to 240 V
-
Temperature Range15 ... 40 °C
| Recommended | ||
|
OPN
|
MTNMMTBTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | N/A | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 1x customer motor with 1x ECU
- DC voltage up to 60 VDC
- Current up to 50 A
- Max power of 1 kW for tests
- Optimal development support
- 768 W continuous power for load motor
Benefits
- Rapid MCTRL algorithm verification
- Signal analysis
- Root cause analysis
- Enables CI/CD for faster time-to-market
- Compact and robust design
- Safety design for office use
- Automated testing under 1 hour
- Reduces verification effort
- Tracing of system failures and bugs
- Enhanced test bench functionality
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.