Board TypeEvaluation Board
-
FamilySystem Basis Chip (SBC), OPTIREG™ SBC
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range3.23 V to 3.37 V
-
QualificationAutomotive
-
Sub ApplicationIn-Cabin Wireless Charger, Auto Transmission, Transfer Case, Exhaust module and NOx sensor, HVAC ECU and Control panel, Wiper ECU, Water pump, Light Control Unit (LCU) for front and rear, Smart Power Distribution modules
-
Supply Voltage range3.8 V to 28 V
-
Target ApplicationAutomotive
-
TopologyDC-DC converter
| Recommended | ||
|
OPN
|
LITEDCDCSBCV33BOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.