KIT_XMC48_IOT_AWS_WIFI
Active and preferred
RoHS Compliant

KIT_XMC48_IOT_AWS_WIFI

IoT connectivity board running Amazon FreeRTOS to securely connect devices to AWS cloud platforms

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_XMC48_IOT_AWS_WIFI
KIT_XMC48_IOT_AWS_WIFI


Product details

  • Bluetooth Standard
    N/A
  • Board Type
    Evaluation Kit
  • CapSense
    No
  • Core
    ARM Cortex-M4
  • External memory
    None
  • Family
    XMC4800 Industrial Microcontroller
  • Frequency
    144 MHz
  • Go-wider-Board
    Yes
  • GPIOs/Shield Compatibility
    Arduino Uno, mikroBUS
  • Output Voltage range
    3.3 V to 5 V
  • Programmer/Debugger
    Onboard XMC4200 Debug IC
  • Qualification
    Industrial
  • Sensors
    None
  • Software Support
    DAVE
  • Supply Voltage range
    3.3 V to 5 V
  • Target Application
    Industrial
  • WiFi Standard
    N/A

OPN
KITXMC48IOTAWSWIFITOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
The XMC4800 IoT Amazon FreeRTOS Connectivity kit enables AWS cloud connection via Amazon FreeRTOS. It includes an MCU base board, WiFi module, and is compatible with Arduino and Click Board form factors. The kit features ETHERCAT, Cortex ARM M4F microcontrollers, and WiFi ESP click module connected to the mikroBUS™. The XMC4800 Microcontroller has Cortex®-M4 CPU, 2 MB Flash, 353 kByte RAM, EtherCAT® connectivity, and an onboard debugger.

Features

  • ARM® Cortex®-M4 CPU 144MHz
  • 2 MB of Flash

Applications

Documents

Design resources

Developer community