KIT_XMC45_EE1_002
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyMicrocontroller
-
Product NameXMC4500 Enterprise Kit
-
Sub ApplicationRenewable Energy
-
Target ApplicationAutomation, Motor Control & Drives, Solar Energy Systems, Wind Energy Systems, Motorcycles, E-Bikes & Small E-Vehicles
|
OPN
|
KITXMC45EE1002TOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- USB Connector (Micro-AB USB)
- Cortex Debug+ETM Connector (20-pin)
- Cortex Debug Connector (10-pin)
- DriveMonitor2 Connector (10-pin + 6-pin)
- HMI Satellite Connector (80-pin edge card)
- COM Satellite Connector (80-pin edge card)
- ACT Satellite Connector (80-pin edge card)
- Power Scale Connector (for power measurement)
- Infineon’s Linear 3.3V Power Regulator IFX1763
- Serial Flash Memory, 32 MBit, single/double/quad SPI
- LED for general purpose use (connected to P3.9)
- Potentiometer for ADC (connected to P14.1)
- 12 MHz crystal and 32.768 kHz crystal
- Reset button
- 2-pin DIP switch (Hardware boot mode selection)
- LED indicating active PORST (Reset) signal
- 3 LEDs indication power (3.3 Volt, 5 Volt, 5 Volt USB)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.