Bluetooth StandardN/A
-
Board TypeEvaluation Kit
-
CapSenseNo
-
CoreARM Cortex-M4
-
External memoryNone
-
FamilyXMC4400 Industrial Microcontroller
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityNone
-
Product NameXMC4400 Drive Card
-
Programmer/DebuggerOnboard XMC4200 Debug IC
-
SensorsNone
-
Software SupportModusToolbox
-
Target ApplicationMotor Control & Drives
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
KITXMC4400DCV1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
Features
- XMC4400 MCU (ARM® Cortex™-M4F based)
- Isolated on Board J-Link Lite Debugger
- 2x Hall Interface
- 2x Encoder Interface
- Full integration with ModusToolbox™ IDE
Benefits
- Compatible to Infineon Power Boards
- e.g. to KIT_XMC750WATT_MC_AK_V1 and more
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.