KIT_XMC42_EE1_001
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMicrocontroller
-
Product NameXMC4200 Enterprise Kit
-
Sub ApplicationRenewable Energy
-
Target ApplicationMotorcycles, E-Bikes & Small E-Vehicles, Wind Energy Systems, Automation, Solar Energy Systems, Motor Control & Drives
|
OPN
|
KITXMC42EE1001TOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- On-board Debugger (Micro-AB USB)
- USB Connector (Micro-AB USB)
- CAN Connector (D-Sub DE-9)
- Cortex Debug+ETM Connector (20-pin)
- Cortex Debug Connector (10-pin)
- ACT Satellite Connector (80-pin edge card)
- Power Scale Connector (for power measurement)
- Infineon’s Linear 3.3V Power Regulator IFX1763
- CAN transceiver
- User LEDs for general purpose use (connected to P2.1)
- User Buttons for general purpose use (connected to P14.7)
- Potentiometer for ADC (connected to P14.4)
- 12 MHz crystal and 32.768 kHz crystal
- Reset button
- LED indicating active PORST (Reset) signal
- 2-pin DIP switch (Hardware boot mode selection)
- 3 LEDs indication power (3.3 Volt, 5 Volt, 5 Volt USB)
- Battery Holder for Coin Cell
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.