KIT_XMC1X_AK_MOTOR_001
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Bluetooth StandardN/A
-
Board TypeEvaluation Kit
-
CapSenseNo
-
CoreARM Cortex-M0
-
External memoryNone
-
FamilyXMC1300 Industrial Microcontroller
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityNone
-
Product NameXMC1000 Motor Control Application Kit
-
Programmer/DebuggerOnboard XMC4200 Debug IC
-
SensorsNone
-
Software SupportModusToolbox
-
Target ApplicationMotor Control & Drives
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
KITXMC1XAKMOTOR001TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- MCU board with XMC1300 and detachable SEGGER J-Link debug interface
- Motor Board: 12 – 24V, up to 3A, On board 3-phase motor (24V, 15W) with hall sensors, Optional encoder interface
- Power supply 24V, 1A
- Supported control schemes
- V/f open loop
- Block or sinusoidal commutation with hall sensors or sensorless
- FOC with hall sensors, encoder or sensorless
- Tool chain
- Fully supported by DAVE™
- APPs available for various control schemes
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.