KIT_T2G_B-H-16M_LITE
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyTRAVEO™
-
QualificationAutomotive
-
Target ApplicationAutomotive
| Recommended | ||
|
OPN
|
KITT2GB-H-16MLITE | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- USB Type-C connector for Host interface
- three user LEDs
- one potentiometer, and two push buttons
- 512-Mbit Dual QSPI flash memory embedded
- Arduino shieleds interface
- CAN FD communication
- Ethernet 10BASE-T1S communcatiion
- Optional header for mikroBUS Interface
- 12 V DC power jack for power supply
- IAR EW 9.32.1 programming tool
- SWD debug interface
Benefits
- Easy to expand
- Low cost hardware and software
- 10BASE-T1S evalauation
- Code example in GitHub
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.